Product Details
High density shut-off valves eliminate the need for corrosive inhibiting coatings or cathodic protection. All Hydrosert fittings comply with the applicable requirements of AWWA C901 and are NSF listed. Hydrosert fittings are pressure rated to the design pressure of the PE piping to be connected, up to 200 PSIG (13.8 bar).Additional information
| Industries | Gas |
|---|---|
| Region | North America |
| Country | Canada, United States |