M140 MODULMETER MO-A Klassik
The M140 multi-jet meter consists of two main components, the connection housing and the metering insert.
Product Details
Then M140 meter is a connection housing and metering insert together. These two components can also be independent of each other, allowing for the insert to be replaced.Additional information
| Product Type | Sub Metering |
|---|---|
| Category | Water Sub-Metering |
| Industries | Water |
| Solutions | AMI |
| Specifications | • Cold water up to 50°C, warm water up to 90°C. • One piece metering insert. • Dry dial register. • Metering inserts calibrated and certified. • Various housings available • Nominal flowrate of Qn 1.5m³/h Following metering inserts are available: • MO-C – low overall height of 12 mm. • MO-I – Hamburger model\, suitably for ISTA housings. • MO-C / MO-I – Pulse-type (volt free) registers with side cable exit. • MO-C / MO-I with account day modul. • MO-A / MOZ-A for radio module 868 Mhz, retrofittable |
| Region | APAC, EMEA, LATAM |
| Country | Albania, Algeria, Andorra, Antigua & Barbuda, Argentina, Armenia, Australia, Austria, Azerbaijan, Bahamas, Barbados, Belarus, Belgium, Bolivia, Bosnia and Herzegovina, Botswana, Brazil, Bulgaria, Cameroon, Central African Republic, Chile, China, Colombia, Croatia, Cyprus, Czech Republic, Denmark, Dominica, Dominican Replublic, Ecuador, Egypt, Estonia, Ethiopia, Fiji, Finland, France, Gambia, Georgia, Germany, Ghana, Greece, Grenada, Guyana, Haiti, Hungary, Iceland, India, Ireland, Israel, Italy, Jamaica, Japan, Kazakhstan, Kenya, Kosovo, Kuwait, Latvia, Lesotho, Liberia, Liechtenstein, Lithuania, Luxembourg, Malaysia, Malta, Mauritius, Mexico, Moldova, Monaco, Montenegro, Morocco, Namibia, Netherlands, New Zealand, Nigeria, North Macedonia, Norway, Pakistan, Panama, Papua New Guinea, Paraguay, Peru, Phillippines, Poland, Portugal, Qatar, Romania, Russia, Rwanda, San Marino, Saudi Arabia, Senegal, Serbia, Seychelles, Sierra Leone, Singapore, Slovakia, Slovenia, South Africa, South Korea, Spain, Sri Lanka, St Kitts & St Nevis, St Lucia, St Vincent & the Grenadines, Sweden, Switzerland, Syria, Taiwan, Tanzania, Thailand, Togo, Trinidad & Tobago, Tunisia, Turkey, Uganda, Ukraine, United Arab Emirates, United Kingdom, Uruguay, Vatican City, Venezuela, Vietnam, Zambia, Zimbabwe |
