Product Details
The S300 in-line over pressure slam shut (OPSS) protects gas installations, especially polyethylene pipework, from dangerous overpressure conditions and can be fitted either before or after the first stage regulator (see over the page for installation diagrams). Versions are available with either internal or external impulse. When the pressure increases above a predetermined value the trigger mechanism actuates and the valve shuts off the gas supply. Resetting can only be achieved manually. The S300 can be used with natural, liquefied petroleum and manufactured gases and can be mounted in any orientation.Additional information
| Product Type | Safety Devices |
|---|---|
| Region | North America |
| Category | Gas Metering |
| Industries | Gas |
| Technical Data | • Size: ¾” and 1” • Inlet pressure up to 20 bar with external impulse • Inlet pressure up to 2 bar with internal impulse • Trip pressure 18 mbar – 4 bar • Temperature range -20 °C to +70 °C Subject to change without prior notice |
| Download Link - Documents (Docuthek) |
