Search
Generic filters
Exact matches only
Icon Image Icon Image

SM-RI-X

Compare
SKU: SM-RI-X Category:

Product Details

The SM-RI-X is serially equipped with a lubrication system for all types and a mechanical index with metal cover. Optionally all meter sizes can be equipped with a cost-saving middle-frequency pulser, realized within the meter index.

Additional information

Product Type

Turbine Meters & Quantometers

Region

North America

Category

Gas Metering

Industries

Gas

Download SM-RI-X

Documents (Docuthek)

Technical Data SM-RI-HT

The high temperature Turbine gas Flow Meter is a state of the art precision instrument designed for pre-heated gas for power plants. Optical sensors (high freqency pick-up) will register two impulses per turbine wheel revolution from the special revolving actuator (light corridor) mounted on the main shaft. The use of 4 optical sensors mounted in a special thermowell grant replacing or cleaning without depresurising the line. The optical interface unit is mounted on the meter in an explosion proof box.      Meter type SM-RI-HT   Diameter mm: 150 – 200 inch: 6 – 8   Flow range size G 1000 – G 1600   Qmax m³/h: 1600 – 2500  cfh: 56000 – 88000    Rangeability p = 0 bar g: 1:20   Max. error of reading (Qt – Qmax) 1 bar g (Qt = 0.2 Qmax): ±0.5 %   Repeatability  % of reading: < 0.1 %    Upstream straight pipe 2 DN   Downstream straight pipe  2 DN   Type approval acc. ISO 9951   Body material spheroidal cast iron (up to PN 16)\, steel   Meter body length 3 DN   Flange ratings  PN: 100  ANSI: 600   Pressure range  MPa g: 0.8 – 8.95 bar g: 8 – 89.5 psi g: 115 – 1300    Temperature range  ambient: -10 to +65 °C  process: -10 to +170 °C    Ingress Protection IP 67    LF-sensor  standard     HF-sensor  optional: 2    Lubrication  oil pump

Technical Data SM-RI-P

One of the few turbine meters in the world especially constructed for the measurement of ethylene and other critical gases. High quality ceramic bearings\, dual lubrication and advanced hydrodynamic design give a superior performance to other measurement systems     Meter type  SM-RI-P   Diameter  mm: 50 – 250  inch: 2 – 10   Flow range size G 40 – G 2500    Qmax  m³/h: 65 – 4000  cfh: 5800 – 141\,000   Rangeability  p = 0 bar g: 1:20  p = 20 bar g: 1:50 p = 50 bar g: 1:100   Max. error of reading (Qt – Qmax)  1 bar g (Qt = 0.2 Qmax): ±0.5 %   Repeatability  % of reading: < 0.1 %   Upstream straight pipe  2 DN    Downstream straight pipe  2 DN   Type approval  yes   Body material steel ASTM A 350 LF2   Meter body length range dependant   Flange ratings  PN: 10 – 100   ANSI: 125 – 600   Pressure range  MPa g: 0 – 13 bar g: 0 – 130 psi g: 0 – 1885   Temperature range  ambient: -10 to +65 °C process: -20 to +65 °C   Ingress Protection  IP 61   LF-sensor  standard   –   HF-sensor  optional   2   Lubrication  standard: 2 x oil pump

Welcome to the Specification Page

Welcome to the Resources Page

Welcome to the Support Page

Welcome to the Tab Name Page