Search
Generic filters
Exact matches only
Icon Image Icon Image

SM700

The SM700 uses no moving part technology. It is unaffected by grit and particulates and available with a 1″ or 3/4″ B.S.P thread.

Compare
SKU: SM700 Categories: , ,

Product Details

The SM700 fluidic oscillator water meters address the global need for economic intelligent metering technology for meter sizes of 5/8″ through 1″. With no-moving parts, the SM700 is not affected by the wear and subsequent accuracy problems that are caused by particulate matter, such as sand and grit, to prevent lost revenue and offer whole life meter accuracy. Even in applications where water quality is high, degradation in accuracy may still occur and the lost revenue would be protected by the sustained accuracy of the SM700.

Additional information

Product Type

Static

Category

Water Metering – Residential

Industries

Water

Solutions

AMI

Specifications

• Uses no-moving parts technology providing sustained accuracy performance • Improved linearity of accuracy over mechanical meters • Clear LCD display and advanced encoded communication • High resolution measurement by volumetric unit • AMR/AMI ready using standard ASCII communication protocols • Battery life comparable to standard AMR/AMI endpoints • Removable battery allows for ease of recycling 

Region

Caribbean, EMEA, LATAM, North America

Country

Albania, Algeria, Antigua & Barbuda, Armenia, Austria, Azerbaijan, Bahamas, Barbados, Belarus, Belgium, Bosnia and Herzegovina, Botswana, Bulgaria, Cameroon, Canada, Central African Republic, Croatia, Cyprus, Czech Republic, Denmark, Dominica, Dominican Replublic, Egypt, Estonia, Ethiopia, Finland, France, Gambia, Germany, Ghana, Greece, Grenada, Guyana, Hungary, Iceland, Ireland, Israel, Italy, Jamaica, Kazakhstan, Kenya, Kosovo, Kuwait, Latvia, Lesotho, Liberia, Liechtenstein, Lithuania, Luxembourg, Malta, Mauritius, Moldova, Monaco, Montenegro, Morocco, Namibia, Netherlands, Nigeria, North Macedonia, Norway, Poland, Portugal, Qatar, Romania, Rwanda, San Marino, Saudi Arabia, Senegal, Serbia, Sierra Leone, Slovakia, Slovenia, South Africa, Spain, St Kitts & St Nevis, St Lucia, St Vincent & the Grenadines, Sweden, Switzerland, Syria, Tanzania, Thailand, Togo, Trinidad & Tobago, Tunisia, Turkey, Uganda, Ukraine, United Arab Emirates, United Kingdom, United States, Vatican City, Zambia, Zimbabwe

SM700 Brochure

Download

Brochure | English | 4.58 MB

SM700 Installation Instructions

Download

Manual | English | 1.85 MB

SM700 Specification Sheet Size 1""

Download

Data sheet | English | 2.17 MB

SM700 Specification Sheet Size 3/4""

Download

Data sheet | English | 2.19 MB

SM700 Specification Sheet Size 5/8""

Download

Data sheet | English | 2.16 MB

Welcome to the Specification Page

Welcome to the Resources Page

Welcome to the Support Page

Welcome to the Tab Name Page